
Industry Standards/Certifications |
N/A ASME B16.1 |
Type |
N/A Elbow |
Style |
N/A Flanged x Flanged |
Nominal Size |
N/A 12 in |
Material |
N/A Cast Iron conforming to ASTM A - 126 (A) - (B) |
Coatings |
N/A Black |
Product Number |
N/A 0306021007 |
UPC Code |
N/A 69029101916 |
HPH Code |
N/A 003GR6161 |
Weight |
N/A 220 lb |