
| Industry Standards/Certifications | N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12 | 
| Type | N/A Y-Branch | 
| Style | N/A FNPT x FNPT x FNPT | 
| Nominal Size | N/A 3 in | 
| Material | N/A Cast Iron conforming ASTM A-126 (A) | 
| Coatings | N/A Black | 
| Product Number | N/A 0302942404 | 
| UPC Code | N/A 69029101800 | 
| HPH Code | N/A 003GR0734 | 
| Weight | N/A 12 lb | 
