
| Industry Standards/Certifications | N/A ASME B16.12, Type 1; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.1 | 
| Type | N/A Elbow | 
| Style | N/A FNPT x FNPT | 
| Nominal Size | N/A 2 in | 
| Material | N/A Cast Iron conforming A 126(A) | 
| Coatings | N/A Black | 
| Product Number | N/A 0302914205 | 
| UPC Code | N/A 69029101775 | 
| HPH Code | N/A 003GR0275 | 
| Weight | N/A 2.69 lb | 
