Print Back
The Gruvlok ® 78FP UL/ULC Listed and FM Approved Check Valve is a compact, cost effective valve, designed for use in grooved-end pipe fire protection systems and related equipment. Valves are to be used in conjunction with grooved pipe and pipe couplings that are listed or approved for fire protection systems.
Unit of Measure

Specifications

Type

N/A Check Valve

Style

N/A Grooved

Valve Size

N/A 5 in

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Body Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Seat Material

N/A EPDM (Grade E)

Disc Coating

N/A EPDM (Grade E)

Max. Working Pressure

N/A 300 psi

Application

N/A Recommended for water service, dilute acids, alkaline, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES

Anvil Product Number

N/A 7005010181

UPC Code

N/A 69029178423

HPH Code

N/A 605GR6790D

Weight

N/A 19 lb