
Type |
N/A Check Valve |
Style |
N/A Grooved |
Valve Size |
N/A 3 in |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Body Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Seat Material |
N/A EPDM (Grade E) |
Disc Coating |
N/A EPDM (Grade E) |
Max. Working Pressure |
N/A 300 psi |
Application |
N/A Recommended for water service, dilute acids, alkaline, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES |
Anvil Product Number |
N/A 7005010165 |
UPC Code |
N/A 69029178421 |
HPH Code |
N/A 605GR6790B |
Weight |
N/A 11.5 lb |