
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Grooved Outlet Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 3 x 1 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Gasket Material |
N/A Nitrile |
Gasket Type |
N/A Properties as designated in accordance with ASTM D 2000 |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Coupling Bolts Size |
N/A 1/2 x 3 in |
Heavy Hex Nut |
N/A ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Lubrication |
N/A Standard Gruvlok, Gruvlok Xtreme™ |
Application |
N/A Recommended for petroleum applications. air with oil vapor and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR. |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 150 ºF |
Max. Working Pressure |
N/A 500 psi |
Max. End Load |
N/A 4811 lb |
Range of Pipe End Separation |
N/A 1 3/16-1 1/2 in |
Product Number |
N/A 0386017800 |
UPC Code |
N/A 69029183939 |
Weight |
N/A 6.2 lb |