
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Clamp-Cross | 
| Style | N/A Grooved | 
| Nominal Size | N/A 5 x 3 x 3 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Gasket Material | N/A Grade “E” EPDM | 
| Bolts Material | N/A
                                                                                          SAE J429, Grade 5, Zinc Electroplated ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Heavy Hex Nuts Material | N/A
                                                                                          ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Application | N/A
                                                                                          Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS | 
| Bolt Size | N/A 5/8 x 3 1/4 | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 230 ºF | 
| Max. Working Pressure | N/A 500 psi | 
| Specified Torque § | N/A 100 to 130 lb·ft | 
| Product Number | N/A 0390089662 | 
| UPC Code | N/A 69029176347 | 
| Weight | N/A 8.7 lb | 
