
| Industry Standards/Certifications | N/A Complies with Federal Specifcation A-A-1192A (Type 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 23). UL, ULC Listed (Sizes 3⁄8", 1⁄2", 5⁄8" and 3⁄4") and FM Approved (Sizes 3⁄8"). | 
| Type | N/A Beam Clamp | 
| Style | N/A C-Clamp | 
| Material | N/A Malleable iron clamp; hardened steel cup point set screw. | 
| Finish | N/A Zinc Plated | 
| Rod Size | N/A 1/2 in | 
| Set Screw Size | N/A 3/8 in | 
| Torque Value | N/A 60 in·lb | 
| Max Load | N/A 400 lb | 
| Max Temperature | N/A 450 ºF | 
| Product Number | N/A 0500305016 | 
| UPC Code | N/A 69029114413 | 
| HPH Code | N/A 034GR2965 | 
| Weight | N/A 0.29 lb | 
