
Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 21) WW-H-171-E (Type 21), ANSI/MSS SP-69 and MSS SP-58 (Type 21). |
Type |
N/A Beam Clamp |
Style |
N/A Standard Duty Beam Clamp |
Material |
N/A Carbon Steel |
Finish |
N/A Zinc Plated |
Rod Size |
N/A 3/8 and 1/2 in |
Flange Width |
N/A 7 in |
Max Flange Thickness |
N/A 7/8 in |
Max Load |
N/A 1000 lb |
Product Number |
N/A 0500315031 |
UPC Code |
N/A 69029152874 |
HPH Code |
N/A 034GR3055 |
Weight |
N/A 1.29 lb |