
Industry Standards/Certifications |
N/A Certified to NSF/ANSI 372 Approved under ANSI/ASME B16.33 Conforms to MSS-SP110 |
Type |
N/A 2-Piece Ball Valve |
Style |
N/A Full Port |
Valve Size |
N/A 1/2 in |
Operation Type |
N/A Handle |
Body Material |
N/A Lead-free Forged Brass ASTM B-36, C28000 |
Body End Cap Material |
N/A Forged Brass ASTM B-36, C28000 |
Seat Material |
N/A PTFE |
Stem Material |
N/A Brass ASTM B-36, C28000 |
Stem Packing Material |
N/A PTFE |
Ball Material |
N/A Chrome Plated, Brass ASTM B-36, C28000 |
Handle Material |
N/A Forged Steel ASTM-A-283-D |
Handle Nut Material |
N/A Forged Steel ASTM - AISI-1010 |
Packing Nut Material |
N/A Brass ASTM B-16, C36000 |
Lead Content |
N/A Lead-Free |
Medium |
N/A Drinking Water |
Flow Coefficient Cv |
N/A 10 |
Pressure [Max] |
N/A 600 psi |
Product Number |
N/A 4347002220 |
UPC Code |
N/A 09220138350 |
HPH Code |
N/A NA |
Weight |
N/A 0.42 lb |