
Type |
N/A Balancing Valve |
Style |
N/A FNPT |
Valve Size |
N/A 1 in |
Body Material |
N/A DZR Brass UNS C35330 |
Union Nut Material |
N/A Brass ASTM B283 C37700 |
Union Material |
N/A DZR Brass UNS C35330 |
Union O-Ring Material |
N/A EPDM Perox |
Spring Material |
N/A Stainless Steel AISI 302 |
Cartridge O-Ring Material |
N/A EPDM Perox |
Shaped Opening Material |
N/A Stainless Steel |
Cartridge Body Material |
N/A DZR Brass UNS C35330 |
Cartridge Spring Material |
N/A Stainless Steel AISI 302 |
Test Point/Plug Material |
N/A DZR Brass UNS C35330 |
Min. Temperature |
N/A 15 ºF |
Max. Temperature |
N/A 260 ºF |
Max. Pressure |
N/A 300 psi |
Flow Rate |
N/A 2.06-15.1 gpm |
Cv |
N/A 27 gpm |
Anvil Product Number |
N/A 0763101540 |
UPC Code |
N/A 66242852084 |
Weight |
N/A 1.45 lb |