Print Back
ASC-ESFlex Flexible connectors are used to prevent damage to pumps caused by piping stress. ASC-ESFlex connectors also absorb vibration and noise found in pump installations. ASC-ESFlex connectors are easily installed and reduce the possibility of pump failure.
They are designed to be pressure tested 1.5 times their maximum rated working pressure and manufactured with a 4:1 safety factor. Their compact design saves valuable space.
ASC-ESFlex connectors are manufactured with 321 stainless steel annular corrugated close pitch metal flexible hose. Other stainless steel and corrosion resistant alloys are available. Contact your ASC Engineered Solutions™ Representative for additional information.
Unit of Measure

Specifications

Type

N/A Flex Connector

Style

N/A Grooved x Grooved

Nominal Size

N/A 12 in

Pressure at 70 °F

N/A 145 psi

Material

N/A BRAID: Stainless Steel Type 304 ENDS: Schedule 40 Carbon Steel Grooved-Ends HOSE: 300 Series Stainless Steel

Operating Temperature [Min]

N/A -400 ºF

Operating Temperature [Max]

N/A 1,500 ºF

Model or 10 dig. #

N/A AF0390232163

Product Number

N/A 0390232163

UPC Code

N/A 69029161751

Weight

N/A 46 lb