| Items |
2-2F-FXF(2AXL) TRIFLX LOOP 2 ID FXF(2AXL) |
2-4F-FXF(4AXL) TRIFLX LOOP 2 ID FXF(4AXL) |
2-8F-FXF(8AXL) TRIFLX LOOP 2 ID FXF(8AXL) |
2 1/2-2F-FXF(2AXL) TRIFLX LOOP 21/2 ID FXF(2AXL) |
2 1/2-4F-FXF(4AXL) TRIFLX LOOP 21/2 ID FXF(4AXL) |
|||||
| Industry Standards/Certifications | N/A FM Approved. CSA standard B51 certified. | |||||||||
| Type | N/A TRI-FLEX LOOP® | |||||||||
| Style | N/A Flanged | |||||||||
| Nominal Pipe Size | N/A 2 | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 2 1/2 | |||||
| Pressure at 70 °F | N/A 300 psi | |||||||||
| Material | N/A 300ss Ferrule 321ss Close pitch Annular Corrugated Hose and 304ss Braid CS 150# Plate Flanges Schd-40 Carbon Steel Elbow | |||||||||
| Compression Movements | N/A 2 in | N/A 4 in | N/A 8 in | N/A 2 in | N/A 4 in | |||||
| Extension Movements | N/A 2 in | N/A 4 in | N/A 8 in | N/A 2 in | N/A 4 in | |||||
| Parallel Movements | N/A 2 in | N/A 4 in | N/A 8 in | N/A 2 in | N/A 4 in | |||||
| Rotation "X" Axis Movements | N/A 10 º | N/A 20 º | N/A 20 º | N/A 10 º | N/A 20 º | |||||
| Non-Parallel "Y" Axis Movements | N/A 1 in | N/A 2 in | N/A 2 in | N/A 1 in | N/A 2 in | |||||
| Spring Rate1 | N/A 13 lbf | N/A 13 lbf | N/A 13 lbf | N/A 23 lbf | N/A 23 lbf | |||||
| Product Number | N/A 0390233070 | N/A 0390234375 | N/A 0390234755 | N/A 0390233088 | N/A 0390234383 | |||||
| UPC Code | N/A 69029164969 | N/A 69029159363 | N/A 69029164982 | N/A 69029164970 | N/A 69029159364 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 22 lb | N/A 25 lb | N/A 27 lb | N/A 37 lb | N/A 40.00 lb | |||||
|
||||||||||