
| Items |
2 1/2 x 2-RC2-Painted-EPDM RC-2 2 1/2x2 E REDUCING COUPLING |
2 1/2 x 2-RC2-Galvanized-EPDM RC-2 2 1/2x2 GALV E REDUCING CPLG |
2 x 1 1/2-RC2-Painted-EPDM RC-2 2x1 1/2 E REDUCING COUPLING |
2 x 1 1/2-RC2-Galvanized-EPDM RC-2 2x1 1/2 GALV E REDUCING CPLG |
3 x 2-RC2-Painted-EPDM RC-2 3x2 E REDUCING COUPLING |
|||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Type | N/A Reducing Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 1/2 x 2 in | N/A 2 1/2 x 2 in | N/A 2 x 1 1/2 in | N/A 2 x 1 1/2 in | N/A 3 x 2 in | |||||
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized | N/A Rust inhibiting paint Color: ORANGE | |||||
| Gasket Material | N/A EPDM | |||||||||
| Gasket Type | N/A Properties as designated in accordance with ASTM D-2000. | |||||||||
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | |||||||||
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | |||||||||
| Coupling Bolts Size | N/A 1/2 x 2 3/4 in | |||||||||
| Coupling Bolts Qty. | N/A 2 | |||||||||
| Lubrication | N/A Standard Gruvlok, Gruvlok Xtreme™ | |||||||||
| Application | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. | |||||||||
| Min. Service Temperature Range | N/A -40 ºF | |||||||||
| Max. Service Temperature Range | N/A 230 ºF | |||||||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Max. End Load | N/A 1948 lb | N/A 1948 lb | N/A 1329 lb | N/A 1329 lb | N/A 2886 lb | |||||
| Range of Pipe End Separation | N/A 0-1/32 in | |||||||||
| Deflection from CL Per Coupling | N/A 0° 37' | N/A 0° 37' | N/A 0° 45' | N/A 0° 45' | N/A 0° 31' | |||||
| Deflection from CL of Pipe | N/A 0.13 in/ft | N/A 0.13 in/ft | N/A 0.16 in/ft | N/A 0.16 in/ft | N/A 0.11 in/ft | |||||
| Min Specified Torque | N/A 80 lb·ft | |||||||||
| Max Specified Torque | N/A 110 lb·ft | |||||||||
| Product Number | N/A 0800130023 | N/A 0800140022 | N/A 0800130007 | N/A 0800140006 | N/A 0800130049 | |||||
| UPC Code | N/A 69029131980 | N/A 69029161018 | N/A 69029119140 | N/A 69029161000 | N/A 69029132019 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 3.41 lb | N/A 3.41 lb | N/A 2.9 lb | N/A 2.9 lb | N/A 4.23 lb | |||||
|
|
||||||||||