
| Items |
3/8-AF777-EG SWIVEL AF777 3/8 EG SWIVEL JOINT CONN |
1/2-AF777-EG SWIVEL AF777 1/2 EG SWIVEL |
||
| Type | N/A Swivel Attachment | |||
| Style | N/A | |||
| Rod Size | N/A 3/8 | N/A 1/2 | ||
| UL Max Hanger Load | N/A Up to 4" Pipe | N/A Up to 8" Pipe | ||
| UL Max Seismic Restraint Load | N/A 1,000 lb | N/A | ||
| Max Hanger Load | N/A 250 lb | N/A | ||
| Product Number | N/A 0500610753 | N/A 0502002978 | ||
| UPC Code | N/A 69029112265 | N/A 65280800124 | ||
| HPH Code | N/A 034GR4799C | N/A | ||
| Weight | N/A 0.19 lb | N/A 0.37 lb | ||
|
|
||||