
| Items |
2-90G-E 90G 2 CHK VLV W/E SEAL RING |
2-90G-T 90G 2 CHK VLV W/T SEAL RING |
2 1/2-90G-E 90G 2 1/2 CHK VLV W/E SEAL RING |
2 1/2-90G-T 90G 2 1/2 CHK VLV W/T SEAL RING |
3-90G-E 90G 3 CHK VLV W/E SEAL RING |
|||||
| Type | N/A Check Valve | |||||||||
| Style | N/A Grooved | |||||||||
| Valve Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
| Application |
N/A
Recommended for water service, dilute acids, alkaline, oil-free air
and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. |
N/A
Recommended for petroleum products, air with oil vapors, vegetable
oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES. |
N/A
Recommended for water service, dilute acids, alkaline, oil-free air
and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. |
N/A
Recommended for petroleum products, air with oil vapors, vegetable
oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES. |
N/A
Recommended for water service, dilute acids, alkaline, oil-free air
and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. |
|||||
| Body Material | N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. | |||||||||
| Bonnet Cap Material | N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. | |||||||||
| Bonnet Coupling Housing Material | N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted. | |||||||||
| Clapper Material | N/A Type 316 Stainless Steel | |||||||||
| Clapper Pin Material | N/A Type 316 Stainless Steel | |||||||||
| Bushing Material | N/A PTFE | |||||||||
| Clapper Seat/Bumber/Bonnet Gasket Material | N/A Grade E (EPDM) | N/A Grade T (Nitrile) | N/A Grade E (EPDM) | N/A Grade T (Nitrile) | N/A Grade E (EPDM) | |||||
| Plugs Material | N/A Malleable iron conforming to ASTM A 47, galvanized. | |||||||||
| Closure Bolts & Nuts Material | N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or SAE J995 Grade 2. Bolts and nuts are provided zinc electroplated. | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Operating Temperature [Min] | N/A -40 ºF | N/A -20 ºF | N/A -40 ºF | N/A -20 ºF | N/A -40 ºF | |||||
| Operating Temperature [Max] | N/A 230 ºF | N/A 180 ºF | N/A 230 ºF | N/A 180 ºF | N/A 230 ºF | |||||
| Cv Coefficient1 | N/A 80 | N/A 80 | N/A 134 | N/A 134 | N/A 210 | |||||
| Anvil Product Number | N/A 0387002009 | N/A 0387002207 | N/A 0387002025 | N/A 0387002223 | N/A 0387002041 | |||||
| UPC Code | N/A 66242800663 | N/A 66242800670 | N/A 66242800665 | N/A 66242800671 | N/A 66242800666 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 11.4 lb | N/A 11.4 lb | N/A 21.3 lb | N/A 21.3 lb | N/A 16 lb | |||||
|
||||||||||