| Industry Standards/Certifications | N/A UL Listed and FM Approved. | 
| Type | N/A Beam Bracket | 
| Style | N/A Steel Side | 
| Rod Size | N/A 5/8 | 
| Material | N/A Carbon Steel | 
| Finish | N/A Zinc Plated | 
| Max Load With Lag Screw | N/A 850 lb | 
| Max Load With Bolt to Steel | N/A 2,000 lb | 
| UPC Code | N/A 69029114595 | 
| Product Number | N/A 0500341524 | 
| HPH Code | N/A 034GR8934 | 
| Weight | N/A 0.84 lb | 
