Batch CAD Cart (0)
  • Cart is empty
The AnvilStar Tri-Flex Loop is the only flexible pipe loop that absorbs and compensates pipe movement in six degrees of freedom (three coordinates axes, plus rotation about those axes simultaneously.)
The patented multi-plane movement design make the AnvilStar Tri-Flex Loop the safest and most reliable means of absorbing movement resulting from random seismic shifts in a fire protection system.
AnvilStar Tri-Flex Loop manufactured with a 4:1 safety factor.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved. CSA standard B51 certified.

Type

N/A TRI-FLEX LOOP®

Style

N/A Grooved

Nominal Pipe Size

N/A 12

Pressure at 70 °F

N/A 175 psi

Material

N/A 300ss Ferrule 321ss Close pitch Annular Corrugated Hose and 304ss Braid CS Gruvlok Fittings Schd-40 Carbon Steel Elbow

Compression Movements

N/A 2 in

Extension Movements

N/A 2 in

Parallel Movements

N/A 2 in

Rotation "X" Axis Movements

N/A 0 º

Non-Parallel "Y" Axis Movements

N/A 1 in
Spring Rate1 N/A 158 lbf

Product Number

N/A 0390234102

UPC Code

N/A 69029159355

Weight

N/A 775 lb
  • 1 Force required to compress Tri-Flex Loop to full movement capability.