| Type | N/A Cross | 
| Style | N/A Grooved | 
| Nominal Size | N/A 3 in | 
| Body Material | N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Industry Standards/Certifications | N/A cULus Listed, FM Approved | 
| Product Number | N/A 0890050198 | 
| UPC Code | N/A 69029194857 | 
| Weight | N/A 5 lb | 
