| Type | N/A Tee | 
| Style | N/A Grooved | 
| Nominal Size | N/A 3x3x2 | 
| Body Material | N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE | 
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Anvil Product Number | N/A 0890047590 | 
| UPC Code | N/A 69029194835 | 
| Weight | N/A 6.1 lb | 
