| Type | N/A Concentric Reducer | 
| Style | N/A Groove x Thread | 
| Nominal Size | N/A 2X1 1/4 in | 
| Material | N/A Ductile Iron conforming to ASTM-A536 | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE | 
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Anvil Product Number | N/A 0890059348 | 
| UPC Code | N/A 69029196271 | 
| Weight | N/A 1.00 lb | 
