| Type | N/A Concentric Reducer | 
| Style | N/A Groove x Thread | 
| Nominal Size | N/A 2 1/2X1 1/2 in | 
| Material | N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE | 
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Anvil Product Number | N/A 0890059397 | 
| UPC Code | N/A 69029194977 | 
| Weight | N/A 1.5 lb | 
