| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Cap | 
| Style | N/A Grooved Drain | 
| Nominal Size | N/A 4 in | 
| FNPT Size | N/A 1 in | 
| Material | N/A Ductile Iron conforming to ASTM A-536 | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE | 
| Max Working Pressure | N/A 300 psi | 
| Product Number | N/A 0890119647 | 
| UPC Code | N/A 69029195367 | 
| Weight | N/A 2.92 lb | 
