| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Type | N/A Elbow | 
| Style | N/A Drain | 
| Nominal Size | N/A 10 in | 
| Body Material | N/A Carbon Steel, A-795/A-135/.188 Wall | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 0890039787 | 
| UPC Code | N/A 69029195292 | 
| Weight | N/A 48.5 lb | 
