| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Type | N/A Elbow | 
| Style | N/A Drain | 
| Nominal Size | N/A 1 1/4 in | 
| Body Material | N/A Carbon Steel, A-135 Schedule 10 | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 0890040140 | 
| UPC Code | N/A 69029160460 | 
| Weight | N/A 0.7 lb | 
