Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Coupling

Connection Type

N/A FNPT x SW

Nominal Size

N/A 3/4 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Product Number

N/A 4308000208

UPC Code

N/A NA

HPH Code

N/A NA