Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Cross

Style

N/A Socket Weld

Nominal Size

N/A 1 1/4 in

Class

N/A 3000

Material

N/A Stainless Steel 304/304L

Product Number

N/A NA

UPC Code

N/A NA

HPH Code

N/A NA

Weight

N/A 2.6 lb