Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Reducing Coupling

Connection Type

N/A Socket Weld

Nominal Size

N/A 2 x 3/8 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 3000

Product Number

N/A 52RC3020003

UPC Code

N/A 09220126918

HPH Code

N/A NA

Weight

N/A 2.6 lb