Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Reducing Coupling

Connection Type

N/A Socket Weld

Nominal Size

N/A 1 1/2 x 1 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 3000

Product Number

N/A 52RC3014010

UPC Code

N/A 09220126915

HPH Code

N/A NA

Weight

N/A 1.6 lb