Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Pipe Cap

Style

N/A Socket Weld

Nominal Size

N/A 4 in

Class

N/A 3000

Material

N/A Stainless Steel 316/316L

Product Number

N/A NA

UPC Code

N/A NA

HPH Code

N/A NA

Weight

N/A 9.3 lb