Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Reducing Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

N/A Threaded Reducing Coupling

Connection Type

N/A FNPTxFNPT

Nominal Size

N/A 1-1/2 x 1-1/4 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 3000

Product Number

N/A 42RC3014012

UPC Code

N/A 09220126403

HPH Code

N/A NA

Weight

N/A 2.65 lb