Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

N/A Threaded Coupling

Connection Type

N/A FNPTxFNPT

Nominal Size

N/A 1/2 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 3000

Product Number

N/A 42CP3004

UPC Code

N/A 09220126192

HPH Code

N/A NA

Weight

N/A 0.29 lb