Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.4; ASTM A-126 (A); ASME B1.20.1

Type

N/A Tee

Style

N/A FNPT x FNPT x FNPT

Nominal Size

N/A 1 1/2 x 1 1/2 x 3/4 in

Material

N/A Cast Iron conforming A 126(A)

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0800004525

UPC Code

N/A 69029194377

HPH Code

N/A NA

Weight

N/A 1.87 lb

Coatings

N/A Black