Batch CAD Cart (0)
  • Cart is empty
Figure 65SRTRI & 66SRTRI Standard Weight Rigid couplings are designed for use in piping systems when rigid piping connections are desired. The angle-pad design allows the coupling housing to slide when tightened. This provides offset clamping that creates a rigid joint resistant to flexural and torsional loads.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A Standard Weight Rigid Coupling

Style

N/A Grooved

Nominal Size

N/A 8 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Orange Paint (rust inhibiting)

Gasket Material

N/A EPDM

Gasket Type

N/A Triple Seal Gasket

Bolt Material

N/A Zinc Electroplated to ASTM-183 Grade 2

Heavy Hex Nut

N/A Carbon Steel conforming to ASTM A-563

Application

N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS.

Min. Service Temperature Range

N/A -30 ºF

Max. Service Temperature Range

N/A 230 ºF

Max. Working Pressure

N/A 800 psi

Max. End Gap

N/A 1/8 in

Number of Sections

N/A 2

Product Number

N/A 4329001080

UPC Code

N/A 092201408730

Weight

N/A 14.27 lb