Batch CAD Cart (0)
  • Cart is empty
The SlideLOK coupling is the most rigid ready for installation coupling designed to reduce installation time. The slide action eases assembly and reduces installation time. The patented gasket provides four separate sealing surfaces for added protection. The SlideLOK coupling is designed to be used with roll groove or cut groove steel pipe, grooved light wall pipe, Gruvlok® grooved-end fittings, and valves. The SlideLOK coupling allows for pressures between full vacuum and 750 psi on roll or cut grooved carbon steel standard wall pipe. The SlideLOK coupling provides a rigid connection allowing pipe hanging practices per ASME B31 Pipe Codes.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Cerf/LPCB FM Approved UL/ULc Listed

Type

N/A Ready For Installation Coupling

Style

N/A Grooved

Nominal Size

N/A 6 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint Color: ORANGE (standard)

Gasket Type

N/A SlideLOK

Gasket Material

N/A Grade “EP” EPDM (Green and Red color code)

Bolt Material

N/A SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut Material

N/A ASTM A563, Grade A, Zinc Electroplated

Lubrication

N/A Gruvlok Xtreme

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 250 ºF

Max. Working Pressure

N/A 700 psi

Max. End Load

N/A 24130 lb

Range of Pipe End Separation

N/A 0 - 3/32 in

Coupling Bolts Size

N/A 5/8 x 3 1/2 in

Coupling Bolts Qty.

N/A 2

Product Number

N/A 0390010106

UPC Code

N/A 66242800811

Weight

N/A 6.3 lb