Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39

Type

N/A Union

Style

N/A FNPT x FNPT

Nominal Size

N/A 1/4 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 600 psi

Product Number

N/A 0313822629

UPC Code

N/A 69029183006

HPH Code

N/A 005GR3778

Weight

N/A 0.48 lb