Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1 20.1; ASME B16.3

Type

N/A Tee

Style

N/A FNPT x FNPT x FNPT

Nominal Size

N/A 1 1/2 x 1 1/2 x 1 in

Material

N/A Malleable Iron conforming ASTM A-197

Max. Rated Pressure

N/A 1,500 psi

Product Number

N/A 0310524400

UPC Code

N/A 69029102754

HPH Code

N/A 005GR1647

Weight

N/A 2.6 lb

Coatings

N/A Black