Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1.20.1; ASME B16.3

Type

N/A Cap

Style

N/A FNPT

Nominal Size

N/A 1 1/2 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Black

Max. Rated Pressure

N/A 1,500 psi

Product Number

N/A 0318901386

UPC Code

N/A 69029103486

HPH Code

N/A 005GR1769

Weight

N/A 1.18 lb