Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1

Type

N/A Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 1 1/2 in

Material

N/A Malleable Iron conforming to ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 1,500 psi

Product Number

N/A 0311501407

UPC Code

N/A 69029103175

HPH Code

N/A 005GR4131

Weight

N/A 2.47 lb