Batch CAD Cart (0)
  • Cart is empty
“Flat Face” design for straight breakout. Unlike Standard Unions, spreading of the line is not required, allowing quick breakout. The Unions seal equally well in low or high pressure liquid or vapor service.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 1 in

Nut Material

N/A Ductile Iron

Subs Material

N/A Steel Forging

Subs Color

N/A Yellow

Nut Color

N/A Dark Gray

SUB CWP

N/A 2000 psi

NUT Test

N/A 3000 psi

Product Number

N/A 0838501869

UPC Code

N/A 66242890946

HPH Code

N/A NA

Weight

N/A 2.21 lb