Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Grooved

Nominal Size

N/A 8

Body Material

N/A Ductile Iron conforming to ASTM A-536

Coatings

N/A Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Max. Rated Pressure

N/A 300 psi

Flow Data

N/A 13.3 ft

Anvil Product Number

N/A 1605202785

UPC Code

N/A 69029173417

HPH Code

N/A 605GR6783F

Weight

N/A 35.2 lb