Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fire-Rite™ short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 300 psi pressure rating.
Fire-Rite™ fittings are painted to industry specification and are available galvanized for more corrosive environments.
CAD design increases internal diameters and provides superior flow capability.
Fire-Rite™ fittings are cast from ASTM A-536 Ductile Iron to Grade 65-45-12.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Type

N/A Elbow

Style

N/A Grooved

Nominal Size

N/A 6 in

Body Material

N/A Ductile Iron conforming to ASTM A-536

Coatings

N/A Rust inhibiting paint Color: ORANGE

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 1605202488

UPC Code

N/A 69029173411

HPH Code

N/A 605GR6776E

Weight

N/A 14.8 lb