Batch CAD Cart (0)
  • Cart is empty
Anvil's patented SLT Cap’s geometry is combined with our patented Slidelok® coupling to form the Industry’s only Ready for Installation Cap. SLT Technology is designed to reduce installation time by coming pre-assembled from the factory with no loose parts. Installation time for the SLT Cap is up to 50% less than all other industry grooved caps. The SLT Cap is designed to be used with standard roll, cut or swage grooved steel pipe, Gruvlok or SPF grooved-end fittings and valves. The SLT Cap allows for a maximum working pressure up to 450psi.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved NSF/ANSI 61 UL/ULc Listed

Type

N/A Pre-Installed Cap & Coupling

Style

N/A Grooved

Nominal Size

N/A 1 1/4 in

Housing Material

N/A Cap: Ductile Iron conforming to ASTM A-536, Grade 65-45-12 Coupling: Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Gasket Material

N/A Properties as designated in accordance with ASTM D-2000.

Bolt Material

N/A SAE J429, Grade 5, Thermo-Diffusion Coated (special order) SAE J429, Grade 5, Zinc Electroplated (standard)

Heavy Hex Nut Material

N/A ASTM A563, Grade A, Thermo-Diffusion Coated (special order) ASTM A563, Grade A, Zinc Electroplated (standard)

Lubrication

N/A Gruvlok Xtreme™ (when required)

Coatings

N/A Rust inhibiting paint Color: ORANGE (standard)

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 150 ºF

Max. Working Pressure

N/A 450 psi

Max. End Load

N/A 973 lb

Coupling Bolts Qty.

N/A 2

Coupling Bolts Size

N/A 1/2 x 2 1/2

Product Number

N/A 1605008600

UPC Code

N/A 65280802694

Weight

N/A 1.1 lb