Batch CAD Cart (0)
  • Cart is empty
These fittings are designed to provide minimal pressure drop and uniform strength.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Elbow

Style

N/A Grooved

Nominal Size

N/A 1 1/4 in

Body Material

N/A Ductile Iron conforming to ASTM A 536

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153

Max. Rated Pressure

N/A 300 psi

Flow Data

N/A 1.2 ft

Product Number

N/A 1605107711

UPC Code

N/A 690291735745

HPH Code

N/A 605GR6773A

Weight

N/A 0.7 lb