Batch CAD Cart (0)
  • Cart is empty
Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems.
Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness.
Unit of Measure

Specifications

Type

N/A Concentric Reducer

Style

N/A Groove x Groove

Nominal Size

N/A 6X4 in

Material

N/A 316L stainless steel conforming to ASTM A 312, Schedule 40

Industry Standards/Certifications

N/A NSF/ANSI 61-G

Anvil Product Number

N/A 0390064277

UPC Code

N/A 69029178345

Weight

N/A 4.2 lb