Batch CAD Cart (0)
  • Cart is empty
Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems.
Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness.
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Grooved

Nominal Size

N/A 1 1/2

Body Material

N/A 316L stainless steel conforming to ASTM A 312, Schedule 10

Product No

N/A 1330007620

UPC Code

N/A 66242893877

Weight

N/A 1.6 lb