Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Eccentric Reducer

Style

N/A Groove x Thrd

Nominal Size

N/A 6X4 in

Body Material

N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Max. Pressure

N/A 300 psi

Anvil Product Number

N/A 0390042737

UPC Code

N/A 69029177194

Weight

N/A 14.9 lb