Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A This product is not ULC Listed.

Type

N/A Swaged Nipple

Style

N/A Groove x MNPT

Nominal Size

N/A 6 x 4 in

Body Material

N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12. Malleable iron conforming to ASTM A 47

Body Finish

N/A Rust inhibiting paint – Color: ORANGE

Max Working Pressure

N/A 300 psi

Product Number

N/A 0390038719

UPC Code

N/A 69029177413

Weight

N/A 15.72 lb