Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Style | 
                                                                        N/A Drain | 
                                                                                Nominal Size | 
                                                                        N/A 1 1/2 in | 
                                                                                Body Material | 
                                                                        N/A Ductile Iron conforming to ASTM A 536 | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 300 psi | 
                                                                                Product Number | 
                                                                        N/A 0390116010 | 
                                                                                UPC Code | 
                                                                        N/A 69029138454 | 
                                                                                Weight | 
                                                                        N/A 1.7 lb |