Batch CAD Cart (0)
  • Cart is empty
  1. 6D long radius elbows are available in sizes up to 24". Sizes 4" and below are provided with a 4" (101.6 mm) long integral tangent. Remaining sizes are provided with integral tangents with lengths equal to the nominal pipe size.
  2. Grooved or plain-end available.
  3. Material: standard wall steel pipe to ASTM A 53, Grade B. (Other materials available on request).
  4. Bends to conform to above radii.
  5. C to E tolerances: 2" through 6" ± 1/8" (3.2 mm); 8" through 16" ± 1/4" (6.4 mm); 18" through 24" + 3/8" (9.5 mm).
  6. All weights are approximate, based on calculated weight of pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Elbows

Style

N/A Long Radius

Nominal Size

N/A 24 in

Body Material

N/A Carbon steel to ASTM A 53, Grade B.

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Max. Rated Pressure

N/A 300 psi

Flow Data

N/A 38.9 ft

Weight

N/A 2162.0 lb